text.skipToContent text.skipToNavigation

Catalog No. : ALUF21206VHLR

Description:  AL 2IN 12 TO 6W VENT LEFT RED

UPC: 785055966197

Made or assembled in Canada.

Aluminum one-piece fitting 2 inches side rail height 12 inches x 6 inches wide ventilated horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

2 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

50.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here