text.skipToContent text.skipToNavigation

Catalog No. : ALUF209SHT24

Description:  AL 2IN 9W SOL TEE 24R

UPC: 753554090422

Made or assembled in Canada.

Aluminum one-piece tray fitting 2 inches side rail height 9 inches width solid trough horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

2 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Inner radius

24 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here