text.skipToContent text.skipToNavigation

Catalog No. : ALU1618V-3

Description:  ALUM. CL C 6INDX18INWX3ML VTD.

UPC: 785055041092

Made or assembled in Canada.

Aluminum unit or one-piece tray straight section 6 inches side rail height 18 inches width ventilated trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

3 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

457.2 mm

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here