text.skipToContent text.skipToNavigation

Catalog No. : ALU1318V-3G

Description:  AL 3-5/8IND 24W 3ME VTD GRD HOLE

UPC: 753554076143

Made or assembled in Canada.

Aluminum unit or one-piece tray straight section 3-5/8 inches side rail height 18 inches width ventilated trough 3 meters with ground hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

3 m

Side Rail Height

3-5/8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

92.075 mm

Width

457.2 mm

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here