text.skipToContent text.skipToNavigation

Catalog No. : ALU1212S-3E

Description:  AL. 2IN X 12IN 3M EPOXY

UPC: 753554097551

Made or assembled in Canada.

Aluminum epoxy coated unit or one-piece tray straight section 2 inches side rail height 12 inches width solid trough 3 meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

3 m

Side Rail Height

2 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

50.8 mm

Width

304.8 mm

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here