Catalog No. : ALU1206V-3
Description: ALUM. CL A 2INDX6INWX3ML VTD.
UPC: 785055040750
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Length |
3 m |
|
Side Rail Height |
2 inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
50.8 mm |
|
Width |
152.4 mm |
|
Length |
3000 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |