text.skipToContent text.skipToNavigation

Catalog No. : ALTW06HCCH

Description:  AL CHAN. ACC 6W HD COVER CLAMP

UPC: 622538115539

Made or assembled in Canada.

Aluminum channel tray 6 inches width heavy-duty cover clamp with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here