text.skipToContent text.skipToNavigation

Catalog No. : ALTW06HCCE

Description:  AL ACC. 6IN HEAV DUTY COV CLAMPS E.

UPC: 753554087187

Epoxy coated Aluminum channel tray 6 inches width heavy-duty cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Finish

Epoxy Coated

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here