text.skipToContent text.skipToNavigation

Catalog No. : ALTW06CCS

Description:  AL 6INW CHNL TRAY CONN.

UPC: 786209716514

Made or assembled in Canada.

Aluminum channel tray 6 inches width standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Supplied standard with each length

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here