text.skipToContent text.skipToNavigation

Catalog No. : ALTW0604RSP

Description:  AL 6IN-4IN CHNL TRAY RDCR PLT

UPC: 786209848956

Aluminum channel straight reducer plate 6 inches to 4 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here