text.skipToContent text.skipToNavigation

Catalog No. : ALTW0603RSP

Description:  AL 6IN-3IN CHNL TRAY RDCR PLT

UPC: 786209805997

Made or assembled in Canada.

Aluminum channel straight reducer plate 6 inches to 3 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here