Catalog No. : ALTW0601RSP
Description: AL ACC 6IN TO 1IN RED SPL PLATE
UPC: 785055994084
Made or assembled in Canada.
Aluminum channel straight reducer plate 6 inches to 1 inch width
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 to 1 in |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |