text.skipToContent text.skipToNavigation

Catalog No. : ALTW04TCB

Description:  AL 4INW TRAY TO CHNL CLAMP BKT

UPC: 786209851642

Made or assembled in Canada.

Aluminum 4 inches width channel to tray mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here