text.skipToContent text.skipToNavigation

Catalog No. : ALTW04CTC

Description:  AL 4INW TRAY TO CHNL CLAMP

UPC: 786209853509

Made or assembled in Canada.

Aluminum 4 inches width cable tray clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in