text.skipToContent text.skipToNavigation

Catalog No. : ALTW04CEP

Description:  AL 4INW CHNL TRAY BLIND END

UPC: 786209842886

Made or assembled in Canada.

Aluminum channel tray 4 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001573 End piece for cable ladder

Width

101.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here