text.skipToContent text.skipToNavigation

Catalog No. : ALTW04CCSPY

Description:  AL CHAN. ACC 4W SPLICE PLATE

UPC: 626490991170

Made or assembled in Canada.

Aluminum channel tray 4 inches width standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Supplied standard with each length

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here