text.skipToContent text.skipToNavigation

Catalog No. : ALTW03ESP

Description:  AL CHAN. ACC 3W EXPANSION PLATE

UPC: 622538096715

Made or assembled in Canada.

Aluminum cable channel 3 inches side rail height expansion splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here

Click here