text.skipToContent text.skipToNavigation

Catalog No. : ALTW03CEPH

Description:  AL 3IN END PLATE SS HARDW

UPC: 753554104433

Made or assembled in Canada.

Aluminum channel tray 3 inches width closure end plate with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here