text.skipToContent text.skipToNavigation

Catalog No. : ALTW03CCBH

Description:  AL CHAN. ACC 3W MOUNTING BRACKET

UPC: 622538110374

Made or assembled in Canada.

Aluminum 3 inches width channel mounting bracket with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here