text.skipToContent text.skipToNavigation

Catalog No. : ALTW0301RSP

Description:  AL ACC 3IN TO 1IN SPLICE PLAYE

UPC: 753554063907

Made or assembled in Canada.

Aluminum channel straight reducer plate 3 inches to 1 inch width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, UL
CSA, UL

Dimensions

Width

3 to 1 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here