text.skipToContent text.skipToNavigation

Catalog No. : ALTW01CEG

Description:  ALU ACC 1IN CHANN. EXP GUIDE

UPC: 753554071698

Made or assembled in Canada.

Aluminum 1.5 inch width channel expansion guide clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Documents/Support Tools

Sales Drawing

Click here