text.skipToContent text.skipToNavigation

Catalog No. : ALTW01CCS

Description:  ALUM 1.5INW CHANNEL CONN.

UPC: 626490949966

Made or assembled in Canada.

Aluminum channel tray 1.5 inch width standard splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Supplied standard with each length

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Documents/Support Tools

Sales Drawing

Click here