text.skipToContent text.skipToNavigation

Catalog No. : ALTF06VOC4512

Description:  ALUM 6INW CHNL VO45 12INRAD CVR

UPC: 626490990708

Made or assembled in Canada.

Aluminum cable channel fitting cover 6 inches width vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in