text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SVO9012U

Description:  AL CHAN. FIT 6W SOL VO 90D12R WRAP

UPC: 753554072633

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough vertical outside bend 90 degree 12 inches radius with wrap around splice plate kit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically rising

Deflection (angle)

90°

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here