text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SVO900

Description:  ALUM 6INW CHNL TRAY VO90 NON-RAD

UPC: 626490937116

Made or assembled in Canada.

Aluminum cable channel fitting cover 6 inches width solid through vertical outside bend 90 degree angle 0 radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically rising

Documents/Support Tools

Sales Drawing

Click here