text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SVO3012H

Description:  AL 6INW CHNL TRAY VO30 12RAD HDW

UPC: 753554104532

Made or assembled in Canada.

Aluminum cable channel fitting cover 6 inches width solid through vertical outside bend 30 degree angle 12 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically rising

Documents/Support Tools

Sales Drawing

Click here