text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SHT24H

Description:  ALUM 6INW CHNL TRAY HT 24INRAD SS

UPC: 785055969228

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough horizontal tee 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC001544 Tee for cable tray

Cable tray width

152.4 mm

Construction type

T-piece horizontal

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here