text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SHB6024H

Description:  ALCHN FIT 6W SOL HB 60D24R W/S6HDWR

UPC: 753554106642

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough horizontal bend 60 degree 24 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

Other

Inner radius

609.6 mm

Cable tray width

152.4 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here