text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SHB6012

Description:  ALU CH. 6IN SOL HOR.ELB 60D 12R

UPC: 753554045491

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

Other

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here