text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SHB4512

Description:  AL 6INW CHNL TRAY H45 12RAD

UPC: 786209575623

Made or assembled in Canada.

Aluminum cable channel fitting 6 inches width solid trough horizontal bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

45°

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here