text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SFC-3E

Description:  AL COV 6IN SOL FL 3M EPOXY

UPC: 753554087194

Made or assembled in Canada.

Epoxy coated Aluminum cable channel solid flanged cover 6 inches width 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Finish

Epoxy Coated

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

10 ft

ETIM EC002403 Cover for cable support system

Cover width

6 inch

Suitable for cable ladder

Y

Length

120 inch

Material

Aluminium

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here