text.skipToContent text.skipToNavigation

Catalog No. : ALTF06SFC-3

Description:  AL 6INW CHNL TRAY CVR

UPC: 786210769066

Made or assembled in Canada.

Aluminum cable channel solid flanged cover 6 inches width 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

10 ft

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Aluminium

Colour

None

Documents/Support Tools

Sales Drawing

Click here