Catalog No. : ALTF06HTC0
Description: ALUM 6INW CHNL HT NON-RAD CVR
UPC: 622538104793
Made or assembled in Canada.
Aluminum cable channel fitting 6 inches width horizontal tee zero radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
No radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC001544 Tee for cable tray
|
Cable tray width |
152.4 mm |
|
Construction type |
T-piece horizontal |
|
Inner radius |
0 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |