text.skipToContent text.skipToNavigation

Catalog No. : ALTF06HBC900

Description:  ALUM 6INW CHNL H90 NON-RAD CVR

UPC: 622538104809

Made or assembled in Canada.

Aluminum cable channel fitting cover 6 inches width horizontal bend 90 degree zero radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Horizontal

Documents/Support Tools

Sales Drawing

Click here