text.skipToContent text.skipToNavigation

Catalog No. : ALTF06HBC4524

Description:  AL CHANNEL COV 6W BEND 45D24R

UPC: 753554111349

Made or assembled in Canada.

Aluminum cable channel fitting cover 6 inches width horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here