text.skipToContent text.skipToNavigation

Catalog No. : ALTF04VOC6012

Description:  AL 4INW CHNL TRAY VO60 12RAD CVR

UPC: 786209582225

Made or assembled in Canada.

Aluminum cable channel fitting cover 4 inches width vertical outside bend 60 degree angle 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in