text.skipToContent text.skipToNavigation

Catalog No. : ALTF04VIC6012

Description:  AL 4INW CHNL TRAY VI60 12RAD CVR

UPC: 753554106628

Made or assembled in Canada.

Aluminum cable channel fitting cover 4 inches width vertical inside bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

60°

Width

101.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically declining

Documents/Support Tools

Sales Drawing

Click here