text.skipToContent text.skipToNavigation

Catalog No. : ALTF04SHT24H

Description:  ALU 4IN W SOL HOR TEE 24R S.S.HARDW

UPC: 785055967392

Made or assembled in Canada.

Aluminum cable channel fitting 4 inches width solid trough horizontal tee 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001544 Tee for cable tray

Cable tray width

101.6 mm

Construction type

T-piece horizontal

Inner radius

609.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here