text.skipToContent text.skipToNavigation

Catalog No. : ALTF04SHT0

Description:  AL 4INW CHNL TRAY HT NONRAD

UPC: 786210768953

Aluminum cable channel fitting 4 inches width solid trough horizontal tee zero radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

No radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001544 Tee for cable tray

Cable tray width

101.6 mm

Construction type

T-piece horizontal

Inner radius

0 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here