text.skipToContent text.skipToNavigation

Catalog No. : ALTF04SHB9048

Description:  AL CHAN. FIT 4W SOLID BEND 90D48R

UPC: 786209575173

Made or assembled in Canada.

Aluminum cable channel fitting 4 inches width solid trough horizontal bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here