text.skipToContent text.skipToNavigation

Catalog No. : ALTF04SFCSAMPLE

Description:  AL CHAN. COV 4W SOLID STR

UPC: 786209861146

Made or assembled in Canada.

Aluminum cable channel solid flanged cover 4 inches width sample
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here