text.skipToContent text.skipToNavigation

Catalog No. : ALTF04SFC-3E

Description:  ALUM 4INW CHANNEL TRAY COVER PAINT

UPC: 785055957225

Made or assembled in Canada.

Aluminum cable channel solid flanged cover 4 inches width 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Length

10 ft

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here