Catalog No. : ALTF04SFC-3
Description: AL 4INW CHNL TRAY CVR
UPC: 626490266193
Made or assembled in Canada.
Aluminum cable channel solid flanged cover 4 inches width 10 feet length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
|
Length |
10 ft |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
101.6 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3048 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |