Catalog No. : ALTF03SVI9012
Description: AL 3INW CHNL TRAY VI90 12RAD
UPC: 786209574824
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
3 in |
|
Change of direction |
Vertically declining |
|
Deflection (angle) |
90° |
|
Inner radius |
304.8 mm |
|
Cable tray width |
76.2 mm |
|
Material |
Aluminium |
|
With cover |
N |
Documents/Support Tools
|
Sales Drawing |