text.skipToContent text.skipToNavigation

Catalog No. : ALTF03SHX12H

Description:  AL CHAN. FIT 3W SOLID HX 12R SS HDW

UPC: 785055964834

Made or assembled in Canada.

Aluminum cable channel fitting cover 3 inches width solid trough horizontal cross 12 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here