text.skipToContent text.skipToNavigation

Catalog No. : ALTF03SHT12H

Description:  ALU 3IN W SOL HOR TEE 12R S.S.HARDW

UPC: 785055968139

Made or assembled in Canada.

Aluminum cable channel fitting 3 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC001544 Tee for cable tray

Cable tray width

76.2 mm

Construction type

T-piece horizontal

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here