text.skipToContent text.skipToNavigation

Catalog No. : ALTF03SHT12

Description:  AL 3INW CHNL TRAY HT 12RAD

UPC: 786209574626

Aluminum cable channel fitting 3 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC001544 Tee for cable tray

Cable tray width

76.2 mm

Construction type

T-piece horizontal

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here