text.skipToContent text.skipToNavigation

Catalog No. : ALTF03SHB4512H

Description:  AL CH 3IN SOL HB45D 12R SS HARDW.

UPC: 753554105621

Made or assembled in Canada.

Aluminum cable channel fitting 3 inches width solid trough horizontal bend 45 degree 12 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

3 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

45°

Inner radius

304.8 mm

Cable tray width

76.2 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here