text.skipToContent text.skipToNavigation

Catalog No. : ALTF03SFC-3

Description:  ALUM 3INW CHANNEL TRAY COVER

UPC: 786210842028

Made or assembled in Canada.

Aluminum cable channel solid flanged cover 3 inches width 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Length

10 ft

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here