text.skipToContent text.skipToNavigation

Catalog No. : ALTF03HTC0

Description:  ALUM 3INW CHNL HT NON-RAD CVR

UPC: 622538104762

Made or assembled in Canada.

Aluminum cable channel fitting 3 inches width horizontal tee cover no radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

Zero radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here